Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components100-3065: BODY HALF
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components100-3065: BODY HALF
100-3065: BODY HALF

Water Pump Body

Brand: Cat

Product Images
100-3065: BODY HALF
100-3065: BODY HALF

Water Pump Body

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 100-3065

Units of Measure

USMetric
Width (mm): 236.2
Height (mm): 139.7
Length (in): 9.3
Height (in): 5.5
Length (mm): 236.2
View More
Compatible Models for part number 100-3065

GENERATOR SET

C32

MARINE AUXILIARY

C32

MARINE ENGINE

3408B 3412E C30 C32 3412

INDUSTRIAL ENGINE

3412

PETROLEUM ENGINE

C32

GAS ENGINE

CG137-12

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced