Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components101-1817: Valve Bridge Assembly
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components101-1817: Valve Bridge Assembly
101-1817: Valve Bridge Assembly

Rocker Arm Valve Bridge

Brand: Cat

Product Images
101-1817: Valve Bridge Assembly
101-1817: Valve Bridge Assembly
101-1817: Valve Bridge Assembly
101-1817: Valve Bridge Assembly
101-1817: Valve Bridge Assembly

Rocker Arm Valve Bridge

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 101-1817

Units of Measure

USMetric
Width (mm): 127.0
Height (mm): 25.4
Length (in): 8.0
Length (mm): 203.2
Height (in): 1.0
View More
Compatible Models for part number 101-1817

GENERATOR

SR4

POWER MODULE

XQG400

MOTOR GRADER

16G

WINCH

59N 59L 58L 59

TRACK-TYPE TRACTOR

D10N D8N D9L

MARINE ENGINE

3412C 3412 3406B

EXCAVATOR

245B

GENERATOR SET

CG137-12 G3412

WHEEL TRACTOR

621 627B 627E 623B 623E 651E 621B 657E 621E

SOIL COMPACTOR

825C

WHEEL DOZER

824C

COLD PLANER

PR-1000C PR-1000 PR-750B

LANDFILL COMPACTOR

826C

WHEEL LOADER

992D 980C 992C 990

ROAD RECLAIMER

RR-250

SOIL STABILIZER

SS-250

ENGINE - MACHINE

3208

GEN SET ENGINE

3406B 3412 POWER SYS G3412C 3412C

RIPPER

10 9

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3412 3406C 3406 3412C

TRUCK

773B

WHEEL SCRAPER

623E 621E 621B

QUARRY TRUCK

775B

TRACTOR

772B

GAS ENGINE

G3412 CG137-08 G3408C G3408B G3408 G3406 CG137-12

BULLDOZER

824S 825 9C 9U 10SU 9S 10U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced