Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home102-8115: SHAFT
Home102-8115: SHAFT
102-8115: SHAFT

Cat® Shaft-Tck Rlr 39.93mm Bearing Diameter, 234mm long, Straight Pins

Brand: Cat

Product Images
102-8115: SHAFT
102-8115: SHAFT

Cat® Shaft-Tck Rlr 39.93mm Bearing Diameter, 234mm long, Straight Pins

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 102-8115
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 102-8115

Units of Measure

USMetric
Bearing Diameter (in): 1.572
Shaft Diameter (mm): 39.93
Material: Low Alloy Steel,Microalloy Steel
Overall Length (in): 9.213
Flat Option: Yes
Overall Length (mm): 234
Center Fill Option: No
Bearing Diameter (mm): 39.93
Length (mm): 234
View More
Compatible Models for part number 102-8115

MINI HYD EXCAVATOR

308 307 307D 308E 307C 308D 307B 308C 307-A 307E 308E2 307E2 308E2 CR

EXCAVATOR

307 307-A

COLD PLANER

PM-465

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert