Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsPilot & Thermoplastic Hoses104-8771: HOSE A
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsPilot & Thermoplastic Hoses104-8771: HOSE A
104-8771: HOSE A

Reduced Outside Diameter Thermoplastic Hose Assembly

Brand: Cat

Product Images
104-8771: HOSE A
104-8771: HOSE A
104-8771: HOSE A
104-8771: HOSE A
104-8771: HOSE A

Reduced Outside Diameter Thermoplastic Hose Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 104-8771
Overall Length (mm): 2,430.0
Weight (kg): 0.351
Material: Medium Pressure Hose,Other Hose,Carbon Steel
View More
Compatible Models for part number 104-8771

UNDERCARRIAGE

OEMS

MINI HYD EXCAVATOR

307C 308C

GENERATOR SET

3512B

EXCAVATOR

336E LN 311D LRR 318E L 316F L 340F 320C L 322B L 345B II 345B L 324D FM LL 349D L 329D LN 325D FM LL 314D LCR 325B L 329D L 336D2 LXE 323F SA 324D FM 340F L LRE 336D 312C 324D 336F 349D2 L 315D L 323F LN 336D2 L M325D MH 319D 330D LN 322B LN 318D2 L 314D CR 320C FM 326D L 319C 336F L 323F 318F L 322N 322-A LN 345C L 330D2 318C 318F 322 LN 325C L 320D RR 322B 322C 336D LN 319D LN 325C FM 322 L 330D2 L 311F LRR 329D 326D2 L 330B L 330B LN 321C 330D FM 345B 345C 321B 345D 548 318D2 325D FM 345D L 325B LN 336D2 XE 325D L 330C LN 320B 320C 320D 316F 365C L 326D2 349D2 319D L 325D MH 336F LN 320D LRR 330C L 321D LCR 336D L 323E SA 320E LN 320B S 323F OEM 336D2 318D L 320B N 320B L 312C L 316E L 323E LN 329D2 L 322C FM 320D FM 330B 330C 330D 324D LN 322-A 329D2 336D2 L XE M325D L MH 325B 349D 324D L 330D L 322-A L 365C 336E L 322-A N 325C 325D

MATERIAL HANDLER

M325D MH M325D L MH

MOBILE HYD POWER UNIT

329D L 336FMHPU 330D2 336D L 330D 324D LN 325D L 325C 325D 336F 336D 336E 323F OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced