Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsPilot & Thermoplastic Hoses104-8821: HOSE A
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsPilot & Thermoplastic Hoses104-8821: HOSE A
104-8821: HOSE A

Reduced Outside Diameter Thermoplastic Hose Assembly

Brand: Cat

Product Images
104-8821: HOSE A
104-8821: HOSE A

Reduced Outside Diameter Thermoplastic Hose Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 104-8821
Overall Length (mm): 860.0
Weight (kg): 0.228
Material: Medium Pressure Hose,Carbon Steel,Other Hose
View More
Compatible Models for part number 104-8821

GENERATOR SET

3512B

MINI HYD EXCAVATOR

307C

SHOVEL LOGGER

345C

WHEELED EXCAVATOR

W345C MH

LOGGER

322C

EXCAVATOR

345B II 345B L 325D FM 345D L 324D FM LL 349D L 328D LCR 329D LN 325D FM LL 335F LCR 314D LCR 325B L 329D L 325D L 330C LN 320C 324D FM 324D 349D2 L 326D2 349D2 395 MH3295 320E LRR 325D MH 313F LGC 315C 314D CR 326D L 330C L 321D LCR 312F GC 335F 322N 322-A LN 345C L 330D2 350-A 350-A L 322 LN 329D2 L 322C FM 330C FM 330C 314C 345D L VG 322C 324D LN 322-A 329D2 325C FM 322 L 330D2 L 3101 345C MH 329D 325B 349D 326D2 L 324D L 350 L 322-A L 322-A N 330D FM 325C 325D 345B 320E RR 345C 345D

MOBILE HYD POWER UNIT

324D LN 330C 329D L 325D L 330D2 325D 345C 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced