Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters105-6270: Two Strap Adapter Right Hand
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters105-6270: Two Strap Adapter Right Hand
105-6270: Two Strap Adapter Right Hand

J550 Two Strap Adapter Right Hand

Brand: Cat

Product Images
105-6270: Two Strap Adapter Right Hand
105-6270: Two Strap Adapter Right Hand
105-6270: Two Strap Adapter Right Hand
105-6270: Two Strap Adapter Right Hand
105-6270: Two Strap Adapter Right Hand
105-6270: Two Strap Adapter Right Hand

J550 Two Strap Adapter Right Hand

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 105-6270

Units of Measure

USMetric
Position: Rh
Type: Two Strap
Abrasion Resistant Material: Standard Option
Adapter Size: J550
Bevel Angle: 22.5
Material: Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 19.992
Hole Quantity: 0
Size: J550
Corner Kickout Angle: 0
Width (mm): 120.0
Bottom Strap Length (mm): 279.0
Attachment Method: Weld-on
Attachment: Weld-On
Hole Spacing (mm): 0.0
Base Edge Thickness Class: 60
Bottom Strap Length (in): 10.984
Series: J Series
Overall Length (mm): 507.8
Machine: Excavator
Width (in): 4.724
View More
Compatible Models for part number 105-6270

EXCAVATOR

350-A L 330B L 330C L 350 L 330B LN 330C LN 345B II 345B L 330C 345B 345C 350-A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced