Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home106-7598: HOUSING
Home106-7598: HOUSING
106-7598: HOUSING

Flywheel Housing

Brand: Cat

Product Images
106-7598: HOUSING
106-7598: HOUSING

Flywheel Housing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 106-7598

Units of Measure

USMetric
Width (mm): 952.5
Height (mm): 316.23
Length (in): 52.5
Height (in): 12.45
Length (mm): 1,333.5
View More
Compatible Models for part number 106-7598

TRACK-TYPE TRACTOR

D11R D11N

MINING EXCAVATOR

5230B 5130B 5230 5130

TRUCK

793D 793B 793C 785 789C 777C 777B 789B 785C 777D 785B

TRACTOR

776D 776C 784C 784B

WHEEL LOADER

994

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced