Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home108-2614: LINK A
Home108-2614: LINK A
108-2614: LINK A

Cat® Link As-Track

Brand: Cat

Product Images
108-2614: LINK A
108-2614: LINK A
Contact your dealer for replacement options.

Cat® Link As-Track

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 108-2614

Description:

  • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.


Attributes:

  • Rotating Bushing Track increases bushing life, eliminating the need for a bushing turn or any maintenance between track changes.

View More
Specifications for part number 108-2614

Units of Measure

USMetric
Number of Track Sections: 46.0
Track Pitch (mm): 190.5
Bolt Size (in): 3/4
Track Pitch (in): 7.5
Bolt Size (mm): 3/4
View More
Compatible Models for part number 108-2614

TRACK-TYPE TRACTOR

D6M D5H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced