Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals109-2012: Hose Guard
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals109-2012: Hose Guard
109-2012: Hose Guard

PVC Hose Guard

Brand: Cat

fallback-image
Discontinued
109-2012: Hose Guard
Contact your dealer for replacement options.

PVC Hose Guard

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 109-2012

Units of Measure

USMetric
Material: PVC - Polyvinyl Chloride,PLASTIC,PVC Plastic
Inside Diameter (mm): 2.0
Material Description: PVC performs well in applications requiring weatherability, and chemical and dent resistance.
Overall Height (in): 4.33
Overall Width (mm): 80.0
Overall Height (mm): 110.0
Design Type: U-Shaped Edge
View More
Compatible Models for part number 109-2012

EXCAVATOR

307-A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced