Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsRipper & Scarifier Ground Engaging ToolsRipper Shanks109-9114: Ripper Shank
HomeGround Engaging ToolsRipper & Scarifier Ground Engaging ToolsRipper Shanks109-9114: Ripper Shank
109-9114: Ripper Shank

Cat® 90 mm x 355 mm R500/CR500 Deep Rip Ripper Shank

Brand: Cat

Product Images
109-9114: Ripper Shank
109-9114: Ripper Shank
109-9114: Ripper Shank
109-9114: Ripper Shank
109-9114: Ripper Shank

Cat® 90 mm x 355 mm R500/CR500 Deep Rip Ripper Shank

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 109-9114

Units of Measure

USMetric
Tip Size: R500/cr500
Material: Structural Steel,Alloy Steel
Thickness (in): 3.543
Overall Length (in): 114.252
Depth (mm): 355.0
Overall Length (mm): 2,902.0
Thickness (mm): 90.0
Depth (in): 13.976
View More
Compatible Models for part number 109-9114

TRACK-TYPE TRACTOR

D9T D9 D9R D9 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced