Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home10R-6377: INJ GRP FUEL
Home10R-6377: INJ GRP FUEL
10R-6377: INJ GRP FUEL

Remanufactured Fuel Injector

Brand: Cat

fallback-image
10R-6377: INJ GRP FUEL

Remanufactured Fuel Injector

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Description for part number 10R-6377

Description:

  • Fuel injectors deliver the right amount of fuel at the right time into an internal combustion engine.

Attributes:

  • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment.

View More
Specifications for part number 10R-6377

Units of Measure

USMetric
Width (mm): 134.62
Height (mm): 134.62
Length (in): 14.2
Length (mm): 360.68
Height (in): 5.3
View More
Compatible Models for part number 10R-6377

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced