Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits10R-9563: KIT-ENG OVERHAUL
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
10R-9563: KIT-ENG OVERHAUL
10R-9563: KIT-ENG OVERHAUL

Heavy Duty Precious Metals™ Overhaul Kit

Brand: Cat

Product Images
10R-9563: KIT-ENG OVERHAUL
10R-9563: KIT-ENG OVERHAUL

Heavy Duty Precious Metals™ Overhaul Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

10R-0483: Cat® Reman Water Pump
10R-0483: Cat® Reman Water PumpQuantity: 1
10R-8501: Cat® Reman Fuel Injector
10R-8501: Cat® Reman Fuel InjectorQuantity: 6
1P-7625: 37 Degree to STOR 90 Degree Elbow Adaptor
1P-7625: 37 Degree to STOR 90 Degree Elbow AdaptorQuantity: 1
20R-2647: Remanufactured Cylinder Head Assembly Kit
20R-2647: Remanufactured Cylinder Head Assembly KitQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 5
9S-8005: 3/4-16 Thread Hex-Drive Plug
9S-8005: 3/4-16 Thread Hex-Drive PlugQuantity: 2
348-7073: ENGINE KIT-OVHL
348-7073: ENGINE KIT-OVHLQuantity: 1
0R-9449: Cat® Reman Engine Oil Pump
0R-9449: Cat® Reman Engine Oil PumpQuantity: 1
198-0961: 3/4-16 X 1/2-14 NPTF Hex Head Straight Adapter
198-0961: 3/4-16 X 1/2-14 NPTF Hex Head Straight AdapterQuantity: 1
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 1
0R-8913: Cylinder Pack Assembly
0R-8913: Cylinder Pack AssemblyQuantity: 6
241-6186: 44.50mm Long 90 Degree Elbow Adapter
241-6186: 44.50mm Long 90 Degree Elbow AdapterQuantity: 1
5P-3501: 1/4-18 NPTF Hex Head O-Ring Straight Adapter
5P-3501: 1/4-18 NPTF Hex Head O-Ring Straight AdapterQuantity: 1
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 2
9S-8004: 9/16-18 Thread Hex Drive Plug
9S-8004: 9/16-18 Thread Hex Drive PlugQuantity: 4
Showing 1 to 15 of 15
DescriptionSpecificationsCompatible Models
Specifications for part number 10R-9563
Horsepower Range: 435 - 455
View More
Compatible Models for part number 10R-9563

TRUCK ENGINE

3406E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert