Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainGearsOther Gears110-3012: Gear-Transfer
HomeDrivetrainGearsOther Gears110-3012: Gear-Transfer
110-3012: Gear-Transfer

Cat® Transfer Gear (Hydrostatic Motor)

Brand: Cat

Product Images
110-3012: Gear-Transfer
110-3012: Gear-Transfer
110-3012: Gear-Transfer
110-3012: Gear-Transfer
110-3012: Gear-Transfer
Contact your dealer for replacement options.

Cat® Transfer Gear (Hydrostatic Motor)

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 110-3012

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 135.16
Height (mm): 68.5
Outside Diameter (in): 5.321
Height (in): 2.696
Material: Low Alloy Steel
View More
Compatible Models for part number 110-3012

INTEGRATED TOOLCARRIER

IT14G2 IT14G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced