Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers110-6180: 47mm Thick Swing Drive Output Shaft Ring Spacer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers110-6180: 47mm Thick Swing Drive Output Shaft Ring Spacer
110-6180: 47mm Thick Swing Drive Output Shaft Ring Spacer

Cat® Swing Drive Output Shaft Ring Spacer maintains accurate alignment and clearance within the swing drive assembly, ensuring smooth and efficient operation

Brand: Cat

fallback-image
110-6180: 47mm Thick Swing Drive Output Shaft Ring Spacer

Cat® Swing Drive Output Shaft Ring Spacer maintains accurate alignment and clearance within the swing drive assembly, ensuring smooth and efficient operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 110-6180

Units of Measure

USMetric
Outside Diameter (mm): 192.0
Washer Type: Flat
Material: Carbon Steel
Thickness (in): 1.85
Inside Diameter (mm): 165.0
Thickness (mm): 47.0
Inside Diameter (in): 6.496
Outside Diameter (in): 7.559
View More
Compatible Models for part number 110-6180

MINING EXCAVATOR

5230B 5110B 5130B 5230 5130

EXPANDED MINING PRODUCTS

LD350

HYDRAULIC SHOVEL

6015B 6015

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced