Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes113-1721: Lift Cylinder Lines Tube Assembly
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes113-1721: Lift Cylinder Lines Tube Assembly
113-1721: Lift Cylinder Lines Tube Assembly

Cat® 25.65mm Inner Diameter Lift Cylinder Lines Tube Assembly with Hydraulic Elbow, Flange, and Plug connecting the cylinder to channel the hydraulic fluid

Brand: Cat

Product Images
113-1721: Lift Cylinder Lines Tube Assembly
113-1721: Lift Cylinder Lines Tube Assembly
Contact your dealer for replacement options.

Cat® 25.65mm Inner Diameter Lift Cylinder Lines Tube Assembly with Hydraulic Elbow, Flange, and Plug connecting the cylinder to channel the hydraulic fluid

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 113-1721

Units of Measure

USMetric
Width (mm): 160.02
Height (mm): 86.36
Length (in): 47.0
Material: Alloy Zinc
Length (mm): 1,193.8
Height (in): 3.4
View More
Compatible Models for part number 113-1721

WHEEL LOADER

980G II 980H 980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced