Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home115-4074: Shaft Assembly
Home115-4074: Shaft Assembly
115-4074: Shaft Assembly

Oil Pump Shaft

Brand: Cat

Product Images
115-4074: Shaft Assembly
115-4074: Shaft Assembly

Oil Pump Shaft

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 115-4074
Width (mm): 66.1
Height (mm): 53.4
Length (mm): 106.7
View More
Compatible Models for part number 115-4074

TRUCK ENGINE

3116 3126B 3126 3126E

WHEEL TRACTOR

613C II

INTEGRATED TOOLCARRIER

IT28G

WHEEL HARVESTER

550 580B 570 570B 580

TRACK LOADER

953C

MOTOR GRADER

120H 135H NA 120H ES 120H NA 135H

WHEEL LOADER

928G 950G 962G

FORWARDER

574

WHEEL SKIDDER

535B 525B

KNUCKLEBOOM LOADER

539

CHALLENGER

55 35 45

ASPHALT PAVER

BG-2455C AP-1050B AP-1055B BG-240C AP-900B BG-260C AP-1000B BG-245C

MARINE ENGINE

3116 3126B 3126

INDUSTRIAL ENGINE

3126 3126B 3116

WHEEL SCRAPER

613C

WHEEL FELLER BUNCHER

533

EXCAVATOR

322C FM 322C 325C

VIBRATORY COMPACTOR

CP-533D CS-573D CS-533D CP-563D CS-531D CS-563D CS-583D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced