Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageUndercarriage Miscellaneous PartsBushings and Bearings115-6338: BRG-IDLER
HomeUndercarriageUndercarriage Miscellaneous PartsBushings and Bearings115-6338: BRG-IDLER
115-6338: BRG-IDLER

Cat® Bearing Mount 305mm Bearing Mounting Length

Brand: Cat

Product Images
115-6338: BRG-IDLER
115-6338: BRG-IDLER
115-6338: BRG-IDLER
115-6338: BRG-IDLER
115-6338: BRG-IDLER

Cat® Bearing Mount 305mm Bearing Mounting Length

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 115-6338

Units of Measure

USMetric
Dowel Hole Diameter (in): 0.551
Contact Length (mm): 160
Material: Ductile (Spheroidal) Iron
Shaft Mounting Diameter (mm): 69.93
Overall Length (in): 15.157
Overall Height (mm): 160.0
Overall Thickness (mm): 99.5
Bolt Spacing (in): 0.551
Bearing Mounting Length (mm): 305
Contact Height (in): 4.528
Overall Thickness (in): 3.917
Bearing Mounting Length (in): 12.008
Overall Height (in): 6.299
Bolt Spacing (mm): 14
Contact Height (mm): 115
Dowel Hole Diameter (mm): 14
Contact Length (in): 6.299
Shaft Mounting Diameter (in): 2.753
Overall Length (mm): 385.0
View More
Compatible Models for part number 115-6338

UNDERCARRIAGE

OEMS

EXCAVATOR

322N 322-A LN 322B L 322 LN 322B 324D 326F 322C 324D LN 324E 326D2 322-A 322 L 324E LN 322B LN 326D2 L 326D L 324D L 324E L 326F L 322-A L 322-A N 326F LN

MOBILE HYD POWER UNIT

324D LN

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced