115-7083: Housing Assembly
+ / - Hover over image to Zoom
Other Views

    115-7083: Housing Assembly

    Part Number: 115-7083
    Brand: Cat
    Retrieving Price.....

    Turbocharger Turbine Housing

    Description:

    • Housings are an important component of turbocharger turbines, which convert engine exhaust gas energy into mechanical energy to drive the compressor

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    UNITS:
    • US
    • Metric
    • Height (in): 10.2
    • Height (mm): 259.1
    • Length (in): 13.7
    • Length (mm): 348
    • Width (mm): 269.2
    engine - truck
    3406C, 3406B