Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHigh Pressure Hoses115-8739: HOSE A-XT
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsHigh Pressure Hoses
115-8739: HOSE A-XT
115-8739: HOSE A-XT

XT-6 ES High Pressure Hose Assembly

Brand: Cat

Product Images
115-8739: HOSE A-XT
115-8739: HOSE A-XT
115-8739: HOSE A-XT
115-8739: HOSE A-XT
115-8739: HOSE A-XT

XT-6 ES High Pressure Hose Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 115-8739
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 115-8739

Units of Measure

USMetric
Overall Length (mm): 910
Hose Type: High Pressure
Weight (kg): 3.004
Overall Length (in): 35.8
Weight (lb): 7
Material: High Pressure Hose,Other Hose
View More
Compatible Models for part number 115-8739

WHEELED EXCAVATOR

W330B M330D

EXCAVATOR

320B S 336D2 320B L 330D MH 330C LN 320B 320C 330B 330C FM 330C 330D 336D 336D LN 336D2 GC 340D L 336D2 L 330D LN 330B L 330C L 340D2 L 330B LN 330D L 336D L 330D FM

MOBILE HYD POWER UNIT

340D2 L 336D 330D 330D L 336D L 330C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert