Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers116-5311: Spacer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers116-5311: Spacer
116-5311: Spacer

Spacer

Brand: Cat

Product Images
116-5311: Spacer
116-5311: Spacer
116-5311: Spacer
116-5311: Spacer
116-5311: Spacer
Contact your dealer for replacement options.

Spacer

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 116-5311

Units of Measure

USMetric
Center Hole Form: Non-Threaded
Inside Diameter (in): 2.505
Inside Diameter (mm): 63.63
Length (in): 0.79
Length (mm): 20.0
Material: Bronze
Outside Diameter (in): 3.366
Outside Diameter (mm): 85.5
Type: Center Hole-slot
Thickness (in): 0.787
Thickness (mm): 20.0
Washer Type: Flat
View More
Compatible Models for part number 116-5311

WHEEL TRACTOR

621E 621F 623H 621H 627G 627H 621K OEM

WHEEL TRACTOR-SCRAPER

627K LRC 627K 623K LRC 623K 621K

WHEEL SCRAPER

627G 627F 627E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced