Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps117-1147: Governor Cam Assembly
HomeEngineFuel SystemFuel Pumps117-1147: Governor Cam Assembly
117-1147: Governor Cam Assembly

Governor Cam

Brand: Cat

Product Images
117-1147: Governor Cam Assembly
117-1147: Governor Cam Assembly

Governor Cam

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 117-1147

Units of Measure

USMetric
Width (mm): 40.64
Height (mm): 40.64
Length (in): 7.2
Height (in): 1.6
Length (mm): 182.88
View More
Compatible Models for part number 117-1147

TRACK-TYPE TRACTOR

D6M

TRUCK ENGINE

3116

ASPHALT PAVER

BG-240C AP-900B AP-1000

WHEEL TRACTOR

613C II

INTEGRATED TOOLCARRIER

IT28F

WHEEL SCRAPER

613C

VIBRATORY COMPACTOR

CP-563D CS-563D CS-573D CS-583D

MOTOR GRADER

135H 135H NA

WHEEL LOADER

928F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced