117-5045: ROLLER GP
+ / - Hover over image to Zoom
Other Views

    117-5045: ROLLER GP

    Part Number: 117-5045
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Flange Diameter (in): 7.28
    • Flange Diameter (mm): 185
    • Flange Type: Single Flange
    • Track Pitch (in): 7.5
    • Track Pitch (mm): 190.5
    • Tread Diameter (in): 5.91
    • Tread Diameter (mm): 150
    oem solutions
    OEMS

    excavator
    320B L 320B, 320 L 315B, 317 N 318B N 317B L 320-A S 315B L 320-A N 318B, 320-A L 320B N 317B LN 315-A 317-A N 311B