Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home117-5047: ROLLER GP
Home117-5047: ROLLER GP
117-5047: ROLLER GP

Cat® Roller Gp-Track

Brand: Cat

Product Images
117-5047: ROLLER GP
117-5047: ROLLER GP
Contact your dealer for replacement options.

Cat® Roller Gp-Track

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 117-5047

Description:

  • Track rollers support and guide the machine on the track.

View More
Specifications for part number 117-5047

Units of Measure

USMetric
Tread Diameter (in): 7.09
Flange Type: Single Flange
Track Pitch (mm): 215.9
Tread Diameter (mm): 180.0
Flange Diameter (mm): 217.0
Track Pitch (in): 8.5
Flange Diameter (in): 8.54
View More
Compatible Models for part number 117-5047

UNDERCARRIAGE

OEMS

EXCAVATOR

330-A 330-A LN 330B L 330 LN 330B LN 330 L 330-A L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced