Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Pins117-8882: PIN
HomeUndercarriageTrack ComponentsTrack Pins117-8882: PIN
117-8882: PIN

Cat® Pin

Brand: Cat

Product Images
117-8882: PIN
117-8882: PIN

Cat® Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 117-8882

Units of Measure

USMetric
Diameter (in): 0.943
Diameter (mm): 23.96
Material: Carbon Steel,Boron Steel,Alloy Iron
Pin Length (mm): 139.75
Length (mm): 139.8
View More
Compatible Models for part number 117-8882

MINI HYD EXCAVATOR

307-A 307B

EXCAVATOR

307

COLD PLANER

PM-465

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced