117-9701: ROLLER GP
+ / - Hover over image to Zoom
Other Views

    117-9701: ROLLER GP

    Part Number: 117-9701
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Flange Diameter (in): 8.54
    • Flange Type: Single Flange
    • Track Pitch (in): 8.5
    • Tread Diameter (in): 7.09
    excavator
    330 L 330B L 330