118-0687: GOVERNOR GP
+ / - Hover over image to Zoom
Other Views

    118-0687: GOVERNOR GP

    Part Number: 118-0687
    Brand: Cat
    Retrieving Price.....

    Governor

    Description:

    • Governors control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    You can have it all with Cat Reman. Best-built Cat® parts with full warrant...
    UNITS:
    • US
    • Metric
    • Height (in): 9.36
    • Height (mm): 237.74
    • Length (in): 12.1
    • Length (mm): 307.34
    • Width (mm): 237.74
    wheeled excavator
    M320, M318