Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home118-1613: SHAFT
Home118-1613: SHAFT
118-1613: SHAFT

Cat® Shaft-Track Center Flange Shaft, 365.3mm long, 63.12mm Bearing Diameter

Brand: Cat

Product Images
118-1613: SHAFT
118-1613: SHAFT
Contact your dealer for replacement options.

Cat® Shaft-Track Center Flange Shaft, 365.3mm long, 63.12mm Bearing Diameter

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

Description:

  • Track roller shafts provide a stationary surface for the shell to rotate around.

Description:

  • Track roller shafts provide a stationary surface for the shell to rotate around.

Specifications
Specifications
Units of MeasureUSMetric
Bearing Diameter (in): 2.485
Mounting Diameter (in): 2.09
Track Roller Frame Spread (mm): 241.47
Flat Length (in): 2.438
Material: Carbon Steel
Overall Length (in): 14.382
Mounting Height (in): 1.557
Mounting Diameter (mm): 53.09
Track Roller Frame Spread (in): 9.507
Bearing Diameter (mm): 63.12
Journal Length (mm): 66.67
Mounting Height (mm): 39.55
Overall Length (mm): 365.3
Flat Length (mm): 61.92
Journal Length (in): 2.625
Units of MeasureUSMetric
Bearing Diameter (in): 2.485
Mounting Diameter (in): 2.09
Track Roller Frame Spread (mm): 241.47
View More
Compatible Models
Compatible Models
Track-Type Tractor
D5E
View More
Track-Type Tractor
D5E
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 118-1613
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 118-1613

Description:

  • Track roller shafts provide a stationary surface for the shell to rotate around.

View More
Specifications for part number 118-1613

Units of Measure

USMetric
Bearing Diameter (in): 2.485
Mounting Diameter (in): 2.09
Track Roller Frame Spread (mm): 241.47
Flat Length (in): 2.438
Material: Carbon Steel
Overall Length (in): 14.382
Mounting Height (in): 1.557
Mounting Diameter (mm): 53.09
Track Roller Frame Spread (in): 9.507
Bearing Diameter (mm): 63.12
Journal Length (mm): 66.67
Mounting Height (mm): 39.55
Overall Length (mm): 365.3
Flat Length (mm): 61.92
Journal Length (in): 2.625
View More
Compatible Models for part number 118-1613

TRACK-TYPE TRACTOR

D5E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert