Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers120-4779: HOOK
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers120-4779: HOOK
120-4779: HOOK

Cat® Hook

Brand: Cat

Product Images
120-4779: HOOK
120-4779: HOOK

Cat® Hook

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 120-4779

Units of Measure

USMetric
Overall Width (in): 4.0
Overall Height (in): 0.2
Overall Width (mm): 102.0
Overall Length (in): 4.5
Overall Height (mm): 5.0
Overall Length (mm): 114.0
View More
Compatible Models for part number 120-4779

MINI HYD EXCAVATOR

307B 307-A

WHEELED EXCAVATOR

M325C MH M315C M315D M322D MH M316C M316D M313C M313D M318D MH M322D M322C M330D M318D M318C M318C MH

FRONT SHOVEL

385C

EXCAVATOR

307 345D L 330D MH 385C L 329D LN 329D L 325D L 330C LN 320C 312C 324D 312D 365C L 315D L M325D MH 319D 330D LN 365C L MH 315C 385C L MH 330C L 319C 336D L 374D L 390D 312C L 345C L 318C 330C 322C 324D LN 390D L 323D S 336D LN 323D L 323D LN 385C FS M325D L MH 324D L 330D L 365C 385C 325C 325D 345C

VIBRATORY COMPACTOR

CD-54 CB-534D CB-434D CB-564D

MOBILE HYD POWER UNIT

330D 324D LN 330C 365C L 325D L 325C 345D 325D 345C 385C 385C L 336D 336D L 323D LN 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced