Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
Home121-6185: PRECLEANER KIT
Home121-6185: PRECLEANER KIT
121-6185: PRECLEANER KIT

Brand: Cat

fallback-image
Discontinued
121-6185: PRECLEANER KIT
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Parts included in this kit

No results available.

5P-6315: 1/8" x 5/16" Starting Aid Lines Elbow Adapter
5P-6315: 1/8" x 5/16" Starting Aid Lines Elbow AdapterQuantity: 1
103-3711: RETAINER
103-3711: RETAINERQuantity: 1
6J-3958: Straight Adapters
6J-3958: Straight AdaptersQuantity: 1
3B-6487: 1/8-27 NPT or NPSC Coupling Pipe
3B-6487: 1/8-27 NPT or NPSC Coupling PipeQuantity: 1
5P-7907: 5/16''X 1/8'' Thread Flareless Connector
5P-7907: 5/16''X 1/8'' Thread Flareless ConnectorQuantity: 1
2V-1937: 3.18mm Internal Diameter Rubber Grommet
2V-1937: 3.18mm Internal Diameter Rubber GrommetQuantity: 1
4V-6981: SCREW
4V-6981: SCREWQuantity: 1
4L-6454: 3/8''-16 x 1'' Hex Head Bolt
4L-6454: 3/8''-16 x 1'' Hex Head BoltQuantity: 4
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 5
103-4916: Air Filter Change Indicator Pipe
103-4916: Air Filter Change Indicator PipeQuantity: 1
5P-6313: Compression Nut
5P-6313: Compression NutQuantity: 2
5P-6314: Adapter Insert
5P-6314: Adapter InsertQuantity: 2
8N-2694: Service Indicator
8N-2694: Service IndicatorQuantity: 1
3B-6552: 19.80mm Long 90 Degree Elbow Adapter
3B-6552: 19.80mm Long 90 Degree Elbow AdapterQuantity: 1
6V-8185: 1/4''-20 Hex Nut
6V-8185: 1/4''-20 Hex NutQuantity: 1
8T-4896: 3/8" ID Steel Flat Washer
8T-4896: 3/8" ID Steel Flat WasherQuantity: 4
Showing 1 to 17 of 17
DescriptionSpecificationsCompatible Models
Description for part number 121-6185

We are still working on adding a description for this part.

Specifications for part number 121-6185

We are still working on adding a specification for this part.

Compatible Models for part number 121-6185

TRACK-TYPE TRACTOR

D6H XL D6H XR D6H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced