Description:
Caterpillar 716 (one wire braid) hose exceeds the requirements of SAE 100R1 Type AT for the best in reliable hose and coupling performance. This hose is impulse tested in both the unaged and aged condition, up to two and a half times the number of cycles required by SAE, to assure reliable performance. Caterpillar 716 hose meet European standards for dynamic working pressures and temperatures of DIN 20022 1SN.
Attributes:
• Hose ID: 38.1 mm (1.5 in)
• Hose dash size: -24
• Hose OD: 52 mm (2.05 in)
• Min Burst Pressure: 13,790 kPa (2,000 psi)
• Max Working Pressure: 3,448 kPa (500 psi)
• Min Bend Radius: 508 mm (20 in)
• Temperature Range: -40° C to +135° C (-40° F to +275° F) for petroleum based hydraulic fluids; -40° C to +135° C (-40° F to +275° F) for petroleum based DIN hydraulic fluids; +85° C Max (+185° F Max) for air, water, or water-glycol; -40° C to +70° C (-40° F to +158° F) for all other applications.
• DIN 20022 1SN Max Working Pressure: 50 bar (725 psi)
• Bulk unit of measure: Inch
• Special high temperature synthetic rubber tube; single high tensile steel wire braid reinforcement. Oil, weather, and abrasion resistant synthetic rubber outer cover
• For use with crimp-on permanent, non-skive type couplings
Application:
Medium pressure service with high temperature petroleum base hydraulic fluids, hot oil, grease, lubricants, and crude oils. MSHA approved cover. U.S. Coast Guard 46CFR56.60-25C approved. Consult your owner's manual or contact your local Cat Dealer for more information.