The Cat® Standard Single Flange Track Roller Group is a crucial component of the undercarriage system, specifically designed to ensure smooth and efficient track movement for consistent machine performance. Engineered to bear the majority of the machine's weight, this track roller group transfers it to the ground through the track shoes, facilitating seamless operation. Here are the key features and benefits of this part:
- Designed for standard applications, ensuring compatibility with a wide range of Cat® tracked vehicles.
- Features a single flange design, providing stability and reducing wear on the track.
- Shaft outer diameter measures 64.24 mm, ensuring a perfect fit within the undercarriage system.
- Outside spread of 246 mm to accommodate various track configurations.
- Tread diameter of 242.87 mm, optimizing the contact area for smooth movement.
- Outer flange diameter of 287.27 mm, enhancing the roller's durability and lifespan.
- Mounting cap bolt thread size of M20, ensuring secure installation.
- Shaft length of 479.6 mm, providing adequate support and balance.
- Mounting bolt axial spacing of 400.0 mm, ensuring proper alignment and stability.
- Mounting bolt transverse spacing of 133.4 mm, facilitating easy installation and maintenance.
- Compatible with carrier rollers, offering versatility in different undercarriage setups.
The Cat® Standard Single Flange Track Roller Group is specifically designed to meet the rigorous demands of your equipment, ensuring reliable performance and longevity. Its robust construction and precise engineering make it an ideal choice for maintaining the efficiency and productivity of your Cat® machines. Whether used in construction, mining, or other heavy-duty applications, this track roller group is built to withstand challenging conditions and deliver optimal performance every time.