Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home124-7280: ROLLER GP
Home124-7280: ROLLER GP
124-7280: ROLLER GP

Cat® Roller Gp-Carr

Brand: Cat

Product Images
124-7280: ROLLER GP
124-7280: ROLLER GP

Cat® Roller Gp-Carr

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 124-7280

Units of Measure

USMetric
Tread Diameter (in): 7.1
Flange Type: Single Flange
Shaft Diameter (mm): 77.9
Tread Diameter (mm): 180.0
Diameter (mm): 214.0
Flange Diameter (mm): 214.0
Bolt Size (in): 0.4724
Undercarriage Width (mm): 293.0
Bolt Size (mm): M12
Flange Diameter (in): 8.4
View More
Compatible Models for part number 124-7280

UNDERCARRIAGE

OEMS

EXCAVATOR

345B II MH 330D L 345B II 345B L 330C 345C L 345B 345C 330D MH 345C MH

MOBILE HYD POWER UNIT

345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced