Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws124-7315: M6 Fillister Head Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws124-7315: M6 Fillister Head Screw
124-7315: M6 Fillister Head Screw

Cat® Fillister Head Screw is a type of screw characterized by its cylindrical head with a slightly convex top surface and a cross-recessed drive slot

Brand: Cat

fallback-image
124-7315: M6 Fillister Head Screw

Cat® Fillister Head Screw is a type of screw characterized by its cylindrical head with a slightly convex top surface and a cross-recessed drive slot

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 124-7315

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Zinc
Grip Length (in): 0.079
Thread Size (dia x pitch) (mm): M6x1
Bolt Type: Rounded Head (pan)
Thread Size (in): 0
Coating: Zinc
Bolt Length (in): 1.969
Thread Size (mm): M6
Grip Length (mm): 2.0
Bolt Length (mm): 50.0
View More
Compatible Models for part number 124-7315

TELEHANDLER

TH62 TH63 TH103 TH82 TH83

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced