Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys124-7792: 8 Groove Idler Pulley
HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys124-7792: 8 Groove Idler Pulley
124-7792: 8 Groove Idler Pulley

Cat® Idler Pulley in engine is a rotating mechanical component to guide or maintain tension in a belt or chain, providing smoother operation

Brand: Cat

Product Images
124-7792: 8 Groove Idler Pulley
124-7792: 8 Groove Idler Pulley
124-7792: 8 Groove Idler Pulley
124-7792: 8 Groove Idler Pulley
124-7792: 8 Groove Idler Pulley

Cat® Idler Pulley in engine is a rotating mechanical component to guide or maintain tension in a belt or chain, providing smoother operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 124-7792

Units of Measure

USMetric
Width (mm): 134.6
Outside Diameter (mm): 124.0
Height (mm): 53.3
Overall Height (in): 1.6
Material: Carbon Steel
Overall Height (mm): 39.0
Length (mm): 139.7
Outside Diameter (in): 4.9
View More
Compatible Models for part number 124-7792

TRUCK ENGINE

C7 3116 3126B 3126 3126E

RECLAIMER MIXER

RM-500

TRACK LOADER

953C 963C

PETROLEUM ENGINE

C9 C7

SOIL COMPACTOR

825C 815F

COLD PLANER

PM-200 PM-201

WHEEL DOZER

814F 824C

LANDFILL COMPACTOR

836H 826C

MOTOR GRADER

12K 160 140M 160K 140K 120K 140G 160M 14M 140K 2 140 120K 2

WHEEL LOADER

972G II 980G II 980H 980G 966G II

TRACK-TYPE TRACTOR

D5N D6N

GEN SET ENGINE

3126B

ASPHALT PAVER

BG-2455D AP-1055D BG-260D AP-1000D AP-755

INDUSTRIAL ENGINE

C7 C9 3126B

TRUCK

777C 777B 777D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced