Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates124-9906: 0.5mm Thick Flushing Valve Spring Shim
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates124-9906: 0.5mm Thick Flushing Valve Spring Shim
124-9906: 0.5mm Thick Flushing Valve Spring Shim

Cat® Flushing Valve Spring Shim aligns and maintains clearance between the plug seal and spring, ensuring proper functioning of the flushing valve

Brand: Cat

Product Images
124-9906: 0.5mm Thick Flushing Valve Spring Shim
124-9906: 0.5mm Thick Flushing Valve Spring Shim
124-9906: 0.5mm Thick Flushing Valve Spring Shim
124-9906: 0.5mm Thick Flushing Valve Spring Shim
124-9906: 0.5mm Thick Flushing Valve Spring Shim

Cat® Flushing Valve Spring Shim aligns and maintains clearance between the plug seal and spring, ensuring proper functioning of the flushing valve

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 124-9906

Units of Measure

USMetric
Outside Diameter (mm): 99,999.99
Thickness (in): 3,937.008
Inside Diameter (mm): 99,999.99
Thickness (mm): 99,999.99
Inside Diameter (in): 3,937.008
Outside Diameter (in): 3,937.008
View More
Compatible Models for part number 124-9906

PAVING COMPACTOR

CC2.7 CB2.7 CB2.5 CB-22B

GENERATOR SET

3508B

INTEGRATED TOOLCARRIER

IT14G2 IT14G

TRACK LOADER

963D 963K 953D

SOIL COMPACTOR

CS56B CS68B CP68B CP56B CS66B CS78B CP12 CP14 CP16 CP17 CS20 CS76B CS12 CS13 CS14 CS16 CS17 CS19 CS74B CP74B

COLD PLANER

PM820 PM825 PM822 PM312 PM313 PM310 PM620 PM622

COMPACT WHEEL LOADER

914G 914G2 910G

ASPHALT COMPACTOR

CC2.7 GC CB16 CB15 CB13 CB2.5 GC CB2.7 GC CB22B

TRACK-TYPE TRACTOR

D5K LGP D4K LGP D6K XL D4K XL D6K2 XL D6K2 D3G D6K2 LGP D4G D5K XL D3K XL D5G D6K D3K LGP D6K LGP

ASPHALT PAVER

AP355 BG-2455C AP-1055B AP-300D AP300 AP355F AP300F

UTILITY COMPACTOR

CC2.6 CC2.7 CB4.4 CB4.0 CC2.7 GC CB2.5 GC CB2.7 CB2.5 CB2.9 CB2.7 GC

PIPELAYER

PL83 PL87 PL72 PL61

INDUSTRIAL ENGINE

C4.4

COMPACTOR

CB-34B XW CC-24B CB-32B CC-34B CB-24B CB13 CB15 CB16 CB-36B CB-22B CB-34B

VIBRATORY COMPACTOR

CP-64 CS78B CB-66B CS-56B CS-68B CP-573E CB-64 CP-74B CB-534D CS-663E CB-64B CB-54 CS-66B CS-78B CS-583E CS-583C CS-583D CP76B CB-564D CS-79B CP-663E CC4.0 CP12 CS-76B CS74B CS-573C CS-573D CS-573E CP74B CS-683E CS-76 CS-74 CS68B CS56B CS-74B CS12 CB-68B CS14 CP-76 CB4.0 CB4.4 CP-74 CS-64 CS79B CP-56B CP-68B CP68B CP56B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced