Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers124-9934: 3.7mm Thick Shim
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers124-9934: 3.7mm Thick Shim
124-9934: 3.7mm Thick Shim

Cat® Shim is used to fill gaps, adjust alignment, or fine tuning components

Brand: Cat

Product Images
124-9934: 3.7mm Thick Shim
124-9934: 3.7mm Thick Shim
124-9934: 3.7mm Thick Shim
124-9934: 3.7mm Thick Shim
124-9934: 3.7mm Thick Shim

Cat® Shim is used to fill gaps, adjust alignment, or fine tuning components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 124-9934

We are still working on adding a specification for this part.

Compatible Models for part number 124-9934

UNDERCARRIAGE

OEMS

INTEGRATED TOOLCARRIER

IT14G IT14G2

TRACK LOADER

939C

WHEEL DOZER

844 854G 854K 844K

OFF HIGHWAY TRUCK

793D 793F 793

COMPACT WHEEL LOADER

914G 914G2

HYDRAULIC SHOVEL

6060 6040

WHEEL LOADER

993K 992G 992K 990 II 990K 990

TRACK-TYPE TRACTOR

D4C III D5K LGP D5C III D4K LGP D4K2 LGP D4G D5K XL D5K2 XL D5G D4K XL D4K2 XL D5K2 LGP

TRACK FELLER BUNCHER

1090 521B 532 TK732 1190T 2590 2390 2391 522B 541 TK1051 TK722 TK721 1290T 1390 1190 511 TK711 541 2 TK741 2491 2290 522 521

PIPELAYER

583T 587T 587R PL61

WHEELED EXCAVATOR

M315D2 M313C M313D

MINING EXCAVATOR

5230B 5130 5230 5110B 5130B

TRUCK

793F OEM 793F XQ 793D 793C 793F

LOG LOADR FORST MACH

558

LOGGER

322C

EXCAVATOR

322B L 325D FM 324D FM LL 325D FM LL 325B L 324D FM 558 330C L 568 FM LL 568 FM 322C FM 330C FM M312 325C FM 330B L 330D L 330D FM

SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced