Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes125-6367: Service Brake Lines Tube Assembly
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes125-6367: Service Brake Lines Tube Assembly
125-6367: Service Brake Lines Tube Assembly

Cat® 9.4mm Inner Diameter Service Brake Lines Tube Assembly with O Ring Face Seal Sleeve, and Nut on both ends to channel the brake fluid

Brand: Cat

Product Images
125-6367: Service Brake Lines Tube Assembly
125-6367: Service Brake Lines Tube Assembly

Cat® 9.4mm Inner Diameter Service Brake Lines Tube Assembly with O Ring Face Seal Sleeve, and Nut on both ends to channel the brake fluid

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 125-6367

Units of Measure

USMetric
Outer Diameter (mm): 13.0
Outer Diameter (in): 0.5
Approximate Overall Length (mm): 474.0
Material: Steel,Alloy Mixed: Metal
View More
Compatible Models for part number 125-6367

WHEEL DOZER

834B

LANDFILL COMPACTOR

836

WHEEL LOADER

988F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced