Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsBuckets - Medium Wheel Loader132-2258: 2.0 m3 (2.6 yd3), 2540 mm (100 in), IT Coupler, Base Edge
Home
AttachmentsBuckets - Medium Wheel Loader
132-2258: 2.0 m3 (2.6 yd3), 2540 mm (100 in), IT Coupler, Base Edge
132-2258: 2.0 m3 (2.6 yd3), 2540 mm (100 in), IT Coupler, Base Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Brand: Cat

Product Images
132-2258: 2.0 m3 (2.6 yd3), 2540 mm (100 in), IT Coupler, Base Edge
132-2258: 2.0 m3 (2.6 yd3), 2540 mm (100 in), IT Coupler, Base Edge
132-2258: 2.0 m3 (2.6 yd3), 2540 mm (100 in), IT Coupler, Base Edge
132-2258: 2.0 m3 (2.6 yd3), 2540 mm (100 in), IT Coupler, Base Edge
132-2258: 2.0 m3 (2.6 yd3), 2540 mm (100 in), IT Coupler, Base Edge
132-2258: 2.0 m3 (2.6 yd3), 2540 mm (100 in), IT Coupler, Base Edge
132-2258: 2.0 m3 (2.6 yd3), 2540 mm (100 in), IT Coupler, Base Edge
132-2258: 2.0 m3 (2.6 yd3), 2540 mm (100 in), IT Coupler, Base Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 132-2258
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 132-2258

Cat® General Purpose Performance Series Buckets provide good all-around performance for stockpiling, re-handling, excavating, and bank loading. Performance Series Buckets utilize a system-based approach to balance bucket shape against the machine's linkage, weight, lift, and tilt capacities. The result is a bucket optimized for performance and productivity in production applications. The benefits of this design bring higher fill factors and material retention.

View More
Specifications for part number 132-2258

Units of Measure

USMetric
Width: 2540 mm
Width: 100 in
Height: 43.6 in
Height: 1107 mm
Weight: 1525.6 lb
Weight: 692 kg
Length: 1172 mm
Length: 46.1 in
Capacity: 2 m³
Capacity: 2.6 yd³
Base Edge Thickness: 1 in
Base Edge Thickness: 25 mm
Interface Type: IT Coupler
View More
Compatible Models for part number 132-2258

INTEGRATED TOOLCARRIER

IT28G IT28F

WHEEL LOADER

928G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced