Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home133-6913: U-Cup Rod Seal
Home133-6913: U-Cup Rod Seal
133-6913: U-Cup Rod Seal

Seal Shape: Type A

Brand: Cat

Product Images
133-6913: U-Cup Rod Seal
133-6913: U-Cup Rod Seal
Contact your dealer for replacement options.

Seal Shape: Type A

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 133-6913

Designed to replace Chevron Packing which Caterpillar no longer uses. These assemblies combine U-Cup Rod Seals with spacers to fill the original Chevron Packing grooves. Both U-Cup Seal Assemblies and Chevron Packing meet the same functional sealing specifications.

View More
Specifications for part number 133-6913

Units of Measure

USMetric
Outside Diameter - B (+ 0.002inch, -0.000inch) (in): 4.13
Material: URE
Width - A (+ 0.015inch, -0.000inch) (in): 0.35
Outside Diameter - B (+ 0.002inch, -0.000inch) (mm): 105.0
Inside Diameter (mm): 90.0
Seal Shape: Type A
Width - A (+ 0.015inch, -0.000inch) (mm): 9.00
Inside Diameter (in): 3.54
View More
Compatible Models for part number 133-6913

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced