Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home133-9673: Radiator Gp
Home133-9673: Radiator Gp
133-9673: Radiator Gp

Radiator

Brand: Cat

Product Images
133-9673: Radiator Gp
133-9673: Radiator Gp
133-9673: Radiator Gp
133-9673: Radiator Gp
133-9673: Radiator Gp

Radiator

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 133-9673

Units of Measure

USMetric
Width (mm): 838.2
Height (mm): 431.8
Length (in): 48.5
Material: Alloy Copper
Length (mm): 1,231.9
Height (in): 17.0
View More
Compatible Models for part number 133-9673

GEN SET ENGINE

3306 3304B 3304 3306B

ENGINE - MACHINE

3116

GENERATOR SET

G3306

MARINE ENGINE

3306B 3304B

INDUSTRIAL ENGINE

3116 3304 3306 D330C D333C 3306B

GAS ENGINE

G3306B G3306

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced