Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies133-9900: 4.76mm Inner Diameter Hose Assembly
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies133-9900: 4.76mm Inner Diameter Hose Assembly
133-9900: 4.76mm Inner Diameter Hose Assembly

Cat Hose

Brand: Cat

Product Images
133-9900: 4.76mm Inner Diameter Hose Assembly
133-9900: 4.76mm Inner Diameter Hose Assembly
133-9900: 4.76mm Inner Diameter Hose Assembly
133-9900: 4.76mm Inner Diameter Hose Assembly
133-9900: 4.76mm Inner Diameter Hose Assembly

Cat Hose

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 133-9900
Overall Length (mm): 2,355.0
Weight (kg): 0.149
Material: Alloy Copper,Stainless Steel Hose,Carbon Steel,Rubber & Steel Hose
View More
Compatible Models for part number 133-9900

ENGINE

3516E

TRUCK

793D 793C 797 789 789C 789D 789B 785C 797B

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

793 793D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced