Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers134-5490: 13.9mm Thick Suspension Seat Spacer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers134-5490: 13.9mm Thick Suspension Seat Spacer
134-5490: 13.9mm Thick Suspension Seat Spacer

Cat® 13.9mm Thick Suspension Seat Spacer is used in the Operator Cabin to provide positioning assistance at the armrest mounting

Brand: Cat

Product Images
134-5490: 13.9mm Thick Suspension Seat Spacer
134-5490: 13.9mm Thick Suspension Seat Spacer
134-5490: 13.9mm Thick Suspension Seat Spacer
134-5490: 13.9mm Thick Suspension Seat Spacer
134-5490: 13.9mm Thick Suspension Seat Spacer

Cat® 13.9mm Thick Suspension Seat Spacer is used in the Operator Cabin to provide positioning assistance at the armrest mounting

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 134-5490

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 12.7
Inside Diameter (mm): 9.8
Thickness (mm): 13.9
Thickness (in): 0.547
Inside Diameter (in): 0.386
Outside Diameter (in): 0.5
View More
Compatible Models for part number 134-5490

BACKHOE LOADER

436C 446B 416C 438C 426C 428B 416B 428C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced