Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Backhoe134-5870: 914 mm (36 in), 326 L (11.5 ft3), Pin On, Weld-On Adapters
HomeAttachmentsBuckets - Backhoe134-5870: 914 mm (36 in), 326 L (11.5 ft3), Pin On, Weld-On Adapters
134-5870: 914 mm (36 in), 326 L (11.5 ft3), Pin On, Weld-On Adapters

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Brand: Cat

Product Images
134-5870: 914 mm (36 in), 326 L (11.5 ft3), Pin On, Weld-On Adapters
134-5870: 914 mm (36 in), 326 L (11.5 ft3), Pin On, Weld-On Adapters
134-5870: 914 mm (36 in), 326 L (11.5 ft3), Pin On, Weld-On Adapters
134-5870: 914 mm (36 in), 326 L (11.5 ft3), Pin On, Weld-On Adapters
134-5870: 914 mm (36 in), 326 L (11.5 ft3), Pin On, Weld-On Adapters
134-5870: 914 mm (36 in), 326 L (11.5 ft3), Pin On, Weld-On Adapters
134-5870: 914 mm (36 in), 326 L (11.5 ft3), Pin On, Weld-On Adapters
134-5870: 914 mm (36 in), 326 L (11.5 ft3), Pin On, Weld-On Adapters
134-5870: 914 mm (36 in), 326 L (11.5 ft3), Pin On, Weld-On Adapters

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 134-5870

Units of Measure

USMetric
Width: 914 mm
Width: 36 in
Capacity: 325.6 l
Capacity: 11.5 ft³
Weight: 480.6 lb
Weight: 218 kg
Base Edge Thickness: 25 mm
Base Edge Thickness: 1 in
Tip Radius: 922 mm
Tip Radius: 36.3 in
Interface Type: Pin On
View More
Compatible Models for part number 134-5870

BACKHOE LOADER

424D 436C 420D 432E 442D 442E 434E 422E 432D 444E 416C 428D 438C 416D 426C 428E 416B 428C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced