Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRubber Tracks134-7697: Premium Rubber Track - 450 mm (17.7")
HomeUndercarriageRubber Tracks134-7697: Premium Rubber Track - 450 mm (17.7")
134-7697: Premium Rubber Track - 450 mm (17.7")

Cat® Rubber Track 450mm Wide, 42mm Track Pitch, 82 Sections

Brand: Cat

Product Images
134-7697: Premium Rubber Track - 450 mm (17.7")
134-7697: Premium Rubber Track - 450 mm (17.7")

Cat® Rubber Track 450mm Wide, 42mm Track Pitch, 82 Sections

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 134-7697

Units of Measure

USMetric
Track Features: Heavy Duty Block
Shoe Width (mm): 450.0
Track Pitch (mm): 42.0
Belt Width (in): 17.717
Track Pitch (in): 1.654
UC System: GD
Belt Width (mm): 450.0
Shoe Width (in): 17.7
Number of Sections: 82
View More
Compatible Models for part number 134-7697

MINI HYD EXCAVATOR

307-A 307B

EXCAVATOR

307

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced