135-0426: LED Signal Lights
+ / - Hover over image to Zoom
Other Views

    135-0426: LED Signal Lights

    Part Number: 135-0426
    Brand: Cat
    Retrieving Price.....

    24 Volt Red LED Signal Light

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    UNITS:
    • US
    • Metric
    • Connector Type: Pigtail DT-3
    • Description: Stop and Tail LED
    • Lens Color: Red
    • Light Type: LED Signal Lights
    • Mounting Type: Rectangular
    • Voltage (volts): 24
    com
    825G II 816F II 836H, 816F, 826H, 836G, 815F II 825H, 815F, 826G II

    wts
    637G, 627G, 631G, 615C II 615C, 613C II 613C, 623G, 621G

    wtt
    854G, 814F II 824G II 834G, 844, 844H, 814F, 824H, 854K, 834H

    lhd
    R1600G

    mg
    143H, 140M, 120H, 160M, 120K, 120K 2 14H, 14M, 160K, 12M, 12H, 140K, 12K, 140H, 120M, 24M, 135H, 16M, 140K 2 163H, 160H, 16H

    it
    IT62H, IT38G, IT38G II IT62G II

    oht
    785C, 793C, 773E, 776D, 785D, 797F, 777D, 773D, 775D, 784C, 769D, 775E, 797B, 771D, 789C, 797

    wtl
    962G II 966G, 966H, 962H, 950G II 992G, 938G II 990H, 972G II 990, 966G II 988H, 950G, 980G II 950H, 938G, 980G, 972H, 980H, 972G, 962G, 994D, 988G, 990 II 993K, 994F, 992K