Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies135-6987: 4.76mm Inner Diameter Coupling Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies135-6987: 4.76mm Inner Diameter Coupling Hose
135-6987: 4.76mm Inner Diameter Coupling Hose

Cat Hose

Brand: Cat

Product Images
135-6987: 4.76mm Inner Diameter Coupling Hose
135-6987: 4.76mm Inner Diameter Coupling Hose
135-6987: 4.76mm Inner Diameter Coupling Hose
135-6987: 4.76mm Inner Diameter Coupling Hose
135-6987: 4.76mm Inner Diameter Coupling Hose

Cat Hose

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 135-6987
Overall Length (mm): 1,930.0
Weight (kg): 0.136
Material: Stainless Steel Hose,Rubber & Steel Hose,Alloy Copper,Carbon Steel
View More
Compatible Models for part number 135-6987

TRACK-TYPE TRACTOR

D11R D11N

MINING EXCAVATOR

5130B

ENGINE

3516E

TRUCK

793D 793C 777 777C 777B 777D

REMAN ENGINE

3516B

TRACTOR

776D

OFF HIGHWAY TRUCK

793 793D

WHEEL LOADER

994K 995

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced