Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home136-3284: PAN AS-OIL
Home136-3284: PAN AS-OIL
136-3284: PAN AS-OIL

Oil Pan

Brand: Cat

Product Images
136-3284: PAN AS-OIL
136-3284: PAN AS-OIL

Oil Pan

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:

  • Oil pans hold lubricating oil for the engine lubrication requirements

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Description:

  • Oil pans hold lubricating oil for the engine lubrication requirements

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 774.7
Height (mm): 660.4
Length (in): 42.5
Material: Alloy Aluminum
Length (mm): 1,079.50
Height (in): 26
Units of MeasureUSMetric
Width (mm): 774.7
Height (mm): 660.4
Length (in): 42.5
View More
Compatible Models
Compatible Models
Truck
797797B
View More
Truck
797797B
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 136-3284
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 136-3284

Description:

  • Oil pans hold lubricating oil for the engine lubrication requirements

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

View More
Specifications for part number 136-3284

Units of Measure

USMetric
Width (mm): 774.7
Height (mm): 660.4
Length (in): 42.5
Material: Alloy Aluminum
Length (mm): 1,079.50
Height (in): 26
View More
Compatible Models for part number 136-3284

TRUCK

797 797B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert