Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home136-4591: CAM-TORQUE
Home136-4591: CAM-TORQUE
136-4591: CAM-TORQUE

Governor Torque Cam

Brand: Cat

Product Images
136-4591: CAM-TORQUE
136-4591: CAM-TORQUE

Governor Torque Cam

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 136-4591

Units of Measure

USMetric
Width (mm): 69.85
Height (mm): 7.62
Length (in): 3.75
Material: Alloy Steel
Length (mm): 95.25
Height (in): 0.3
View More
Compatible Models for part number 136-4591

WHEELED EXCAVATOR

M325B

INDUSTRIAL ENGINE

3116

EXCAVATOR

325B L 325B LN

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced