Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsBuckets - Backhoe136-6914: 914 mm (36 in), 397 L (14 ft3), Pin On, Weld-On Adapters
Home
AttachmentsBuckets - Backhoe
136-6914: 914 mm (36 in), 397 L (14 ft3), Pin On, Weld-On Adapters
136-6914: 914 mm (36 in), 397 L (14 ft3), Pin On, Weld-On Adapters

Ideal for work in lower density soils and light materials.

Brand: Cat

Product Images
136-6914: 914 mm (36 in), 397 L (14 ft3), Pin On, Weld-On Adapters
136-6914: 914 mm (36 in), 397 L (14 ft3), Pin On, Weld-On Adapters
136-6914: 914 mm (36 in), 397 L (14 ft3), Pin On, Weld-On Adapters
136-6914: 914 mm (36 in), 397 L (14 ft3), Pin On, Weld-On Adapters
136-6914: 914 mm (36 in), 397 L (14 ft3), Pin On, Weld-On Adapters
136-6914: 914 mm (36 in), 397 L (14 ft3), Pin On, Weld-On Adapters
136-6914: 914 mm (36 in), 397 L (14 ft3), Pin On, Weld-On Adapters
136-6914: 914 mm (36 in), 397 L (14 ft3), Pin On, Weld-On Adapters
136-6914: 914 mm (36 in), 397 L (14 ft3), Pin On, Weld-On Adapters

Ideal for work in lower density soils and light materials.

Brand: Cat

Check Price
Check Price
Login to view your customer price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced