Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home136-7358: Buffer Seal
Home136-7358: Buffer Seal
136-7358: Buffer Seal

Seal Shape: Type C

Brand: Cat

Product Images
136-7358: Buffer Seal
136-7358: Buffer Seal
Contact your dealer for replacement options.

Seal Shape: Type C

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 136-7358

Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

View More
Specifications for part number 136-7358

Units of Measure

USMetric
Rod Diameter (mm): 165.1
Groove Diameter - B (+/- 0.127 mm) (mm): 6.35
Material: Urethane Rubber
Groove Width - A (+/- 0.005inch) (in): 7.50
Seal Shape: Type C
Groove Width - A (+/- 0.127 mm) (mm): 190.55
Groove Diameter - B (+/- 0.005inch) (in): 0.25
Rod Diameter (in): 6.5
View More
Compatible Models for part number 136-7358

MINING EXCAVATOR

5110B 5130B 5130

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced